TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
500 Series Packaged Temperature Probes | Datasheet | English | 1MB |
---|---|---|---|
Temperature Sensors Line Guide | Product Line Guide | English | 290KB |
Embedded Products in Hospital Applications | Brochure | English | 5MB |
Thermal Sensors | Product Range Guide | English | 2MB |
Sensors and Switches for Potential Medical Applications | Application Note | English | 374KB |
Sensors in Anesthesia Machines | Application Note | English | 3MB |
Sensors in Sleep Apnea Machines | Application Note | English | 2MB |
Sensors in Ventilators | Application Note | English | 2MB |
Sensors and Switches for HVAC Applications | Application Note | English | 5MB |
Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors | Application Note | English | 496KB |
Product | Temperature Sensing Type | Operating Temperature | Thermistor Type | ||||||
---|---|---|---|---|---|---|---|---|---|
511-49BJ01-102 | Air/Gas | -40 °C to 105 °C [-40 °F to 221 °F] | NTC | ||||||
512-32AC05-204 | Surface | -60 °C to 204 °C [-76 °F to 399 °F] | NTC | ||||||
520-41AD08-153 | Air/Gas | -60 °C to 260 °C [-76 °F to 500 °F] | NTC | ||||||
520-41AH02-503 | Air/Gas | -60 °C to 150 °C [-76 °F to 302 °F] | NTC | ||||||
520-41AH05-105 | Air/Gas | -60 °C to 150 °C [-76 °F to 302 °F] | NTC | ||||||
521-59BP01-103 | Immersion | -60 °C to 148 °C [-76 °F to 299 °F] | NTC | ||||||
526-31AD50-153 | Surface | -60 °C to 160 °C [-76 °F to 320 °F] | NTC | ||||||
526-31AN07-202 | Surface | -60 °C to 160 °C [-76 °F to 320 °F] | NTC | ||||||
526-31AN08-153 | Surface | -60 °C to 160 °C [-76 °F to 320 °F] | NTC | ||||||
526-31AN25-402 | Surface | -60 °C to 160 °C [-76 °F to 320 °F] | NTC |