What are you looking for?

This is Search input need to add more information.


Overview

Honeywell sub-sea displacement transducers are offered in ranges from ±0.5 in up to ±4.0 in stroke length. This sub-sea displacement sensor is pressure rated to operate down to a depth of 7500 feet in sea water. The body of the sensor is made from 316 SS with all-welded construction. The oceanographic type of electrical plug allows the connection to be made underwater. Honeywell offers in-line amplifiers and digital indicators for these LVDTs that provide ±5 Vdc, 10 Vdc or 4 mA to 20 mA and RS-232 outputs with zero and span adjustments.

Features

  • ±1.0 % non-linearity
  • Submersible
  • All welded 316 stainless steel construction
  • Easy to operate
  • Up to 2286 m [7500 ft] depth
  • ±12,7 mm to 101,6 mm range [±0.5 in to ±4.0 in range]
  • Infinite resolution
  • Not RoHS compliant
Subsea Displacement Transducers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model SSA AC-AC Sub-Sea LVDT Datasheet Datasheet English 252KB
Model SSD DC-DC Sub-Sea LVDT Datasheet Datasheet English 254KB
T&M Overview Brochure Brochure English 413KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.