What are you looking for?

This is Search input need to add more information.


Overview

Model 11 (tension/compression) subminiature load cell is designed to measure load ranges from 150 g to 1,000 lb. With subminiature dimensions, including diameters from 0.50 in to 0.75 in and height of 0.38 in, these units are easily incorporated into systems having limited space. The model achieves a non-linearity and hysteresis of 0.5 % full scale respectively and a frequency response of up to 58 kHz. A balance module is included in the load cell’s lead wire cable for zero balance, and should not be removed.

Features

  • 150 g to 1000 lb
  • mV/V output
  • Subminiature design
  • Tension/compression
  • Stainless steel
  • Single diaphragm construction
Model 11 subminiature load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 11 Subminiature Load Cell Datasheet Datasheet English 227KB
Model 11 External Wiring Diagram Technical Information English 12KB
Model 11 Outline Drawing 150 g to 500 g Technical Information English 131KB
Model 11 Outline Drawing 1000 g to 100 lb Technical Information English 123KB
Model 11 Outline Drawing 250 lb to 1000 lb Technical Information English 42KB
Model 11 Front View English 632KB
Model 11 Top View English 183KB
Model 11 Side View English 709KB
Model 11 Close Up View English 170KB
T&M Overview Brochure Brochure English 413KB
Load Cell Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.