What are you looking for?

This is Search input need to add more information.


Overview

The VF401 is a high performance, digital, 2-wire, MR (magnetoresistive) sensor IC in a miniature, flat, TO-92-style, plastic package. Wide speed capability provides application flexibility with true zero speed sensing and operation up to 3000 Hz. Potential transportation, industrial and medical applications include those with speed encoding using a multipole ring magnet.

The VF526DT latching, dual Hall-effect digital position sensor IC has two distinct Hall sensing elements precisely located 1,4 mm [0.055 in] apart on a single integrated circuit chip. The two active Hall latches provide speed and direction indication of a magnetic gradient (such as a rotating ring magnet) across the face of the package. A unique, regulator circuit provides extremely stable operation with supply voltages from 3.4 Vdc to 24 Vdc. This product can directly interface with many electronic components without buffering or compensation circuitry.

Speed Sensor ICs - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Speed Sensors Range Guide Product Range Guide English 767KB
Position Sensors Range Guide Product Range Guide English 1MB
Magnetic Sensors Product Line Guide English 377KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 140KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 218KB
MG Series Magnets Datasheet English 464KB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches for Potential Medical Applications Product Range Guide English 2MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.