Magnetic Position Sensors
Rotary
Rotary sensing range of 0° to 360°. Analog mA output. Fits on 25,4 mm shaft. Separate mounting tool fixture provides repeatable installation.
The SMART Position Sensor, Rotary Configuration, is a non-contacting sensing solution for absolute position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in a range of 0° to 360°. Honeywell uses a patented combination of an ASIC (Application Specific Integrated Circuit) and an array of MR sensors to reliably determine the position of a magnet collar attached to a rotating object.
The SMART Position Sensor, Rotary Configuration, fits on a 25,4 mm [1 in] shaft. A mounting tool fixture (purchased separately) provides repeatable installation.