What are you looking for?

This is Search input need to add more information.


Overview

The Honeywell SMART Arc Position Sensor is one of the most durable, adaptable, lightweight, and non-contact position sensors available, enabling absolute position sensing with enhanced accuracy. This simple, robust, arc position sensor offers an IP69K sealed package, eliminating mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.

The SMART Arc Position Sensor is a non-contact sensing solution, providing highly accurate motion control and improving operation efficiency and safety. This Honeywell position sensor utilizes magnetoresistive technology to detect the position of a magnet relative to the sensor in one of two available sensing ranges:

  • 0º to 100º
  • 0º to 180º

Why is the SMART Position Sensor smart? SMART means that this is a sensor that can essentially think for itself. SMART Position Sensors provide a self-diagnostics feature and data gathering for enhanced reliability and closed-loop feedback control.

These devices use a patented combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magnetoresistive) sensors to accurately and reliably determine the position of a magnet attached to a moving object so that the object’s position can be determined or controlled.

The MR array measures the output of the MR sensors mounted along the magnet’s direction of travel. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.

Arc Smart Position Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SMART Position Sensor, 100° and 180° Arc Configurations Datasheet English 758KB
50061061: SMART Position Sensor, 100° and 180° Arc Configurations (English, German, Chinese) Installation Instructions English 1MB
Transportation Range Guide Product Range Guide English 4MB
Position Sensors Range Guide Product Range Guide English 2MB
SMART Position Sensors, 100° and 180° Arc Configurations Application Note English 1MB
Value Added SMART Position Sensors, Arc Configuration, for Boom/Sprayer Arm Angle Position Sensing Application Note English 2MB
SMART Position Sensors Product Nomenclature Tree English 347KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Animated PowerPoint Demo Technical Information English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Browse Arc Products

Product Configuration Sensing Range Termination Output
SPS-A100D-HAMS Arc 0° to 100° 4-pin, M12 connector 0.5 Vdc to 4.5 Vdc analog
SPS-A100D-HAWS Arc 0° to 100° 18 AWG flying leads 0.5 Vdc to 4.5 Vdc analog
SPS-A100D-VAMS Arc 0° to 100° 4-pin, M12 connector 0.5 Vdc to 4.5 Vdc analog
SPS-A100X-LAAS0401 Arc 0° to 100° Ampseal 16 connector (p/n 776536) 0.5 Vdc to 4.5 Vdc analog
SPS-A180D-HAMS Arc 0° to 180° 4-pin, M12 connector 0.5 Vdc to 4.5 Vdc analog
SPS-A180D-VAMS Arc 0° to 180° 4-pin, M12 connector 0.5 Vdc to 4.5 Vdc analog

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.