What are you looking for?

This is Search input need to add more information.


Overview

To view more products and options, as well as use the configurator, please visit the T&M product page.

Honeywell foil-based strain gage technology enables our pressure sensors to withstand pressure that would destroy silicon based or micro-machined pressure sensors. Honeywell’s pressure sensors feature all welded, stainless steel construction and are built for rugged industrial applications that require high accuracy, enhanced reliability and measurement stability. All of our pressure products are highly configurable to meet a customer’s unique requirements and environments.

A variety of standard options are available including traditional removable pressure adapters for cleaning purposes, alternative pressure ports, internal amplifiers options, and electrical terminations. Intrinsically safe options for use in hazardous locations are available on select models.

Features

  • All welded stainless steel construction
  • Differential pressure sensors in wet/wet
  • Measure 0.5 psid up to 60000 psid with accuracy of 0.1% or 0.25%
  • Intrinsically safe options available
  • Highly configurable to meet your needs; custom options available
Silicon General Process Pressure Transducers


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model FP2000 Pressure Transducer Datasheet Datasheet English 457KB
Model FP5000 Pressure Transducer Datasheet Datasheet English 337KB
T&M Pressure Transducer Range Guide Product Range Guide English 1MB
Oil and Gas Brochure Brochure English 4MB
T&M Overview Brochure Brochure English 413KB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.