What are you looking for?

This is Search input need to add more information.


Overview

Resolvers convert mechanical shaft position to an electrical signal which represents the actual shaft angle. They are variable transformers in which the stator has two phase windings mechanically displaced by 90°. The output consists of two sine waves that are phase shifted by 90°. They provide non-contact measurement for 360° sensing, enhanced accuracy, resolution, and repeatability under severe environmental conditions.

Resolvers are generally chosen over electronic sensors (i.e., optical encoders, potentiometers, magnetic encoders/sensors) because they do not use electronics, so they are not susceptible to performance fluctuations in harsh environments. Resolvers are inherently radiation hardened and offer durable EMC (Electromagnetic Compatibility) performance.

Honeywell’s Hawk™ 1-Inch Series Resolvers are durable, reliable, non-contact, absolute position sensors with an operating temperature range from -50.8 °C to 93.3 °C [-60 °F to 200 °F] that allows for potential use in defense and aerospace applications.

Manufacturing process reduces lead time and allows customization. Honeywell uses the same components for all standard configurations of its Hawk™ 1-Inch Series Resolvers, increasing production speed and reducing lead time. This results in Honeywell’s ability to manufacture production-quality standard devices in 12 weeks versus 20-22 weeks many competitors offer. Additionally, Honeywell’s manufacturing process and the variety of product features allow customers to customize the resolver to meet their specific application accuracy and size requirements.

Global support and engineering expertise. Honeywell’s global presence offers customers timely product and application support. Many resolver competitors offer support only in their local manufacturing area, or limited support outside of their manufacturing area. With over 30 years of experience providing accurate, reliable, and durable resolvers for the aerospace and defense industries, Honeywell is your one-stop, full-service, globally-competitive answer to your resolver needs.

Options

  • Custom trim
  • Connections include custom lead wire, cable, connector on unit or connector on cable
  • Custom redundant brushless version (two independent resolvers within the same housing) to provide reliable back-up/fail-safe in critical applications
  • Titanium housing provides enhanced durability and enhanced resistance to corrosion; lightweight
  • Transformer for 360+ rotation (continuous)

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
Honeywell Hawk™ Resolvers, 1-Inch Series, Fully Housed Configuration Datasheet English 427KB
Position Sensors Range Guide Product Range Guide English 1MB
Honeywell Hawk™ Resolvers, 1-in Series and 3-Inch Series Application Note English 69KB
50059846: Honeywell Hawk™ Resolvers, 1-in Series, Fully Housed Configuration Installation Instructions English 151KB

Browse Honeywell Hawk™ 1-Inch Series Products

Product Configuration Outside Diameter Speed Accuracy
S10H01XHAGNXG Fully housed, transformer, 360°+ mechanical, redundant 1.06 in Single (1X) ±420 arcsec
S10H01XHAGNYG Fully housed, transformer, 360°+ mechanical, not redundant 1.06 in Single (1X) ±420 arcsec

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.