What are you looking for?

This is Search input need to add more information.


Overview

The HOA2498 series consists of an infrared emitting diode and an NPN silicon phototransistor (HOA2498-001, -002) or photodarlington (HOA2498-003), encased side-by-side on converging optical axes in a black thermoplastic housing. The detector responds to radiation from the IRED only when a reflective object passes within its field of view. The HOA2498 series employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA2498 Series Reflective Infrared Sensors Catalog Information Catalog Information English 450KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA2498 Products

Product Package Type Housing Material Output Type On-State Collector Current
HOA2498-001 Side-Looking N/A Transistor 0.04 mA
HOA2498-002 Side-Looking Polyester Transistor 0.16 mA
HOA2498-003 Side-Looking Polyester Darlington 2.00 mA