What are you looking for?

This is Search input need to add more information.


Overview

The HOA1405 series consists of an infrared emitting diode and an NPN silicon phototransistor encased side-by-side on converging optical axes in a black thermoplastic housing. The phototransistor responds to radiation from the IRED only when a reflective object passes within its field of view. The HOA1405 series employs an IR transmissive filter to minimize the effects of visible ambient light and to provide a smooth optical face which prevents the accumulation of airborne contaminants in the optical path. The HOA1405 series contains plastic molded components. For additional component information see SEP8505 and SDP8405.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1405 Series Reflective Infrared Sensors Catalog Information Catalog Information English 379KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1405 Products

Product Package Type Housing Material Output Type On-State Collector Current
HOA1405-001 Side-Looking Polyester Transistor 0.20 mA
HOA1405-002 Side-Looking Polyester Transistor 0.80 mA