What are you looking for?

This is Search input need to add more information.


Overview

The HOA1180 series consists of an infrared emitting diode and an NPN silicon phototransistor (HOA1180-001, -002) or photodarlington (HOA1180-003), encased side-by-side on converging optical axes in a black thermoplastic housing. The detector responds to radiation from the IRED only when a reflective object passes within its field of view. The HOA1180 series employs metal can packaged components. For additional component information see SE1450, SD1440, and SD1410.

Housing material is polyester. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Wire color code and functions are:
All devices
IRED anode - Red
IRED cathode - Black

HOA1180-001
Collector - Brown
Emitter - Black

HOA1180-002
Collector - Orange
Emitter - Black

HOA1180-003
Collector - Yellow
Emitter - Black

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA1180 Series Reflective Infrared Sensors Catalog Information Catalog Information English 436KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA1180 Products

Product Package Type Housing Material Output Type On-State Collector Current
HOA1180-001 Side-Looking Polyester Transistor 0.40 mA
HOA1180-002 Side-Looking Polyester Transistor 0.16 mA
HOA1180-003 Side-Looking Polyester Darlington 2.00 mA