What are you looking for?

This is Search input need to add more information.


Overview

The HOA0708/0709 series consists of an infrared emitting diode and an NPN silicon phototransistor (HOA0708-001, -011) or photodarlington (HOA0709-001, -011) encased side-by-side on converging optical axes in a black thermoplastic housing. The detector responds to radiation from the IRED only when a reflective object passes within its field of view. The HOA0708-011 and HOA0709-011 employ an IR transmissive filter to minimize the effects of visible ambient light and provide a smooth optical face which prevents the accumulation of airborne contaminants in the optical path. The HOA0708/0709 series employs plastic molded components. For additional component information see SEP8505, SDP8405, and SDP8105.

Housing material is polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA0708/0709 Series Reflective Infrared Sensors Catalog Information Catalog Information English 428KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA0709 Products

Product Package Type Housing Material Output Type On-State Collector Current
HOA0709-001 N/A N/A Darlington 1.00 mA
HOA0709-011 N/A N/A Darlington 1.00 mA