What are you looking for?

This is Search input need to add more information.


Overview

Reflective sensors are often used when unable to locate emitter and detector on opposing sides of an object, object is not opaque, or object presence/position detection required.

Features

  • Provide analog phototransistor output
  • Injection-molded housing
  • Used when unable to locate emitter and detector on opposing sides of an object, object is not opaque, or object presence/position detection required
  • Both metal and plastic components available, depending on housing style

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Infrared Sensors Line Guide Product Line Guide English 1MB

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.