The 3600 Series is a single-pole, single-throw, bimetal snap-action switch that opens on temperature rise. This series represents the first hermetically sealed switches in a TO-5 package that is wave solderable, providing increased manufacturing efficiency.
They are designed for mounting on printed circuit boards to protect against hazardous temperatures associated with the thermal density of components on backplanes, flexible circuitry and sophisticated time-based circuits.
They have WE-1 gold alloy cross point contacts for low voltage applications, and are packaged in a standard JEDEC TO-5 transistor housing with 19 mm [0.75 in] long, 457 mm [0.018 in] diameter leads.
They provide both ambient and surface sensing and are preset and tamper-proof. A variety of mounting brackets is available.
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Precision Thermostats | Datasheet | -- | 5MB |
---|---|---|---|
Thermostats Line Guide | Product Line Guide | English | 444KB |
Soldering Wire Leads on Precision Hermetic Thermostats | Installation Instructions | English | 57KB |
Thermal Sensors | Product Range Guide | English | 2MB |
Product | Functional Properties | Open Temperature | Close Temperature | |||
---|---|---|---|---|---|---|
3600 040010001 | Open on rise | 40.0 °C [104 °F] | 23.9 °C min. w/2.2 °C min. diff. [75 °F min. w/4 °F min. diff.] | |||
3600 045010001 | Open on rise | 45.0 °C [113 °F] | 27.2 °C min. w/2.2 °C min. diff. [81 °F min. w/4 °F min. diff.] | |||
3600 050010001 | Open on rise | 50.0 °C [122 °F] | 30.0 °C min. w/2.2 °C min. diff. [86 °F min. w/4 °F min. diff.] | |||
3600 055010001 | Open on rise | 55.0 °C [131 °F] | 31.1 °C min. w/2.2 °C min. diff. [88 °F min. w/4 °F min. diff.] | |||
3600 060010001 | Open on rise | 60.0 °C [140 °F] | 36.1 °C min. w/2.2 °C min. diff. [97 °F min. w/4 °F min. diff.] | |||
3600 065010001 | ||||||
3600 070010001 | Open on rise | 70.0 °C [158 °F] | 46.1 °C min. w/2.2 °C min. diff. [115 °F min. w/4 °F min. diff.] | |||
3600 075010001 | Open on rise | 90.0 °C [194 °F] | 51.1 °C min. w/2.2 °C min. diff. [124 °F min. w/4 °F min. diff.] | |||
3600 080010001 | Open on rise | 80.0 °C [176 °F] | 56.1 °C min. w/2.2 °C min. diff. [133 °F min. w/4 °F min. diff.] | |||
3600 085010001 | Open on rise | 75.0 °C [167 °F] | 58.9 °C min. w/2.2 °C min. diff. [138 °F min. w/4 °F min. diff.] |