What are you looking for?

This is Search input need to add more information.


Overview

The 3450RCG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. They have gold alloy contacts for low voltage applications.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB

Browse 3450RCG Products

Product Functional Properties Open Temperature Close Temperature
3450RCG 80430252 Close on rise 144.4 °C [292 °F] 200.0 °C [392 °F]
3450RCG 82140045 Open on rise 196.1 °C [385 °F] 121.1 °C [250 °F]
3450RCG 82700033 Open on rise 260.0 °C [500 °F] 200.0 °C [392 °F]
3450RCG 82850093 Open on rise 182.2 °C [360 °F] 160.0 °C [320 °F]
3450RCG 82850104 Open on rise 165.6 °C [290 °F] 143.3 °C [290 °F]