What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MKV Potentiometers offer a cost effective way of obtaining high accuracy, long life position feedback. Honeywell has many years of experience in successfully providing high reliability/high performance products to the military and aerospace industries and continues to expand that technical capability to the low cost/high performance industrial and commercial segments.
Precision Conductive Plastic Potentiometers, MKV - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MKV Series Datasheet English 895KB
Position Sensors Range Guide Product Range Guide English 3MB

Browse MKV Series Products

Product Resistance Value Shaft Diameter
F78BA102 1 kOhm 3,18 mm [0.125 in]
F78BA102-B1 1 kOhm 6,35 mm [0.25 in]
F78BA103 10 kOhm 3,18 mm [0.125 in]
F78BA103-B1 10 kOhm 6,35 mm [0.25 in]
F78BA502 5 kOhm 3,18 mm [0.125 in]
F78BA502-B1 5 kOhm 6,35 mm [0.25 in]
F78BB102 1 kOhm 3,18 mm [0.125 in]
F78BB102-B1 1 kOhm 6,35 mm [0.25 in]
F78BB103 10 kOhm 3,18 mm [0.125 in]
F78BB103-B1 10 kOhm 6,35 mm [0.25 in]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.