What are you looking for?

This is Search input need to add more information.


Overview

Long-lasting Rotational Performance, Flexible Options, Cost Effective Choices. When thoughts turn to rotary position sensing – thoughts turn to Honeywell Sensing and Control.

Built on the trusted Clarostat and Honeywell legacies of high quality, high-performance position sensing, Honeywell potentiometers (also known in the industry as POTS) convert rotary motion into a change of resistance, supplying a smooth transition of voltage or current levels, then used to control position movement in a wide variety of applications.

All Honeywell potentiometers are built for rugged, long-lasting rotational performance – in some cases more than a million cycles. Potentiometers are available in cermet, wirewound, metal, plastic, or combination packages, sealed against dust or moisture, and sized to fit into tight spaces. A variety of terminations and flexible mounting options are available to meet your needs.

Don’t see exactly what you need? Custom options are available – contact us with your application requirements.

Potentiometers – Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Potentiometers Product Line Guide English 242KB
Position Sensors Range Guide Product Range Guide English 1MB

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2018 Honeywell International Inc.