What are you looking for?

This is Search input need to add more information.


SMD2440

Overview

The SMD2440 series surface mount infrared components are small ceramic packages (0.15 in x 0.10 in x 0.083 in/3.81 mm x 2.54 mm x 2.1 mm) with glass lenses. The lens minimizes cross talk and often eliminates the need for apertures in non-critical applications. The low profile components may be mounted on the printed circuit board, lens up or inverted, allowing flexibility in layouts for multiple channel and custom arrays. When mounted lens down over a hole in the PC board, the lens is hidden, lowering overall package height.

The SMD2440 series phototransistor's gain characteristics make it useful for applications requiring high responsivity.

These components are available in bulk, or on tape and reel for use with automatic placement equipment.

SMD2440 Plastic & Ceramic Package Phototransistors - Honeywell

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Sensors and Switches in Mobile Cranes Application Note English 2MB
Transportation Range Guide Product Range Guide English 4MB

Browse SMD2440 Products

Product Package Material Angular Response (Degree) Power Dissipation
SMD2440-001 Ceramic 28 125 mW
SMD2440-002 Ceramic 28 125 mW
SMD2440-011 Ceramic 28 125 mW
SMD2440-012 Ceramic 28 125 mW
SMD2440-021 Ceramic 28 125 mW
SMD2440-022 Ceramic 28 125 mW

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.