What are you looking for?

This is Search input need to add more information.


Overview

The SDP8436 is an NPN silicon phototransistor molded in a black plastic package which combines the mounting advantages of a side-looking package with the narrow acceptance angle and high optical gain of a T-1 package. The SDP8436 is designed for those applications which require longer coupling distances than standard side-looking devices can provide, such as touch screens. The device is also well suited to applications in which adjacent channel crosstalk could be a problem. The package is highly transmissive to the IR source energy while it provides effective shielding against visible ambient light.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SDP8436 Series Plastic and Ceramic Package Phototransistors Catalog Information Catalog Information English 446KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SDP8436 Products

Product Package Material Angular Response (Degree) Power Dissipation
SDP8436-001 Plastic 18 100 mW
SDP8436-002 Plastic 18 100 mW
SDP8436-003 Plastic 18 100 mW
SDP8436-004 Plastic 18 100 mW