What are you looking for?

This is Search input need to add more information.


Plastic & Ceramic Package Phototransistors

Overview

Phototransistors are often used in commercial/industrial analog output applications where a non-linear, fast-to-medium speed response is required. Ceramic packages are surface mount with high-quality glass lenses, and the plastic-packaged series provide lower cost.

Features

  • Used in commercial/industrial analog output applications
  • Non-linear, fast to medium speed response
  • Glass lens provides superior optics
  • Good corrosion resistance
Plastic & Ceramic Package Phototransistors - Honeywell


Documents


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.