What are you looking for?

This is Search input need to add more information.


Overview

The SEP8736 is an aluminum gallium arsenide infrared emitting diode molded in a side-emitting smoke gray plastic package. The body and integral lens design combines the mounting advantage of a side-emitting package with the narrow emission pattern of a T-1 style device. The SEP8736 IRED is designed for those applications which require longer coupling distances than standard side-emitting devices can provide, such as touch screens. The IRED is also especially well suited to applications in which adjacent channel crosstalk could be a problem.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SEP8736 Series Plastic or Ceramic Package Infrared Emitters Catalog Information Catalog Information English 470KB
IRED Power Dissipation Consideration Technical Information English 29KB
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 196KB
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 119KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SEP8736 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SEP8736-001 Plastic 880 nm 10 0.5 to 3.0 mW/cm²
SEP8736-002 Plastic 880 nm 10 1.2 - 3.0 mW/cm²
SEP8736-003 Plastic 880 nm 10 1.7 to 3.0 mW/cm²

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.