What are you looking for?

This is Search input need to add more information.


Overview

The SEP8706 is an aluminum gallium arsenide infrared emitting diode molded in a side-emitting smoke gray plastic package. The chip is positioned to emit radiation through a plastic lens from the side of the package. These devices typically exhibit 70% greater power intensity than gallium arsenide devices at the same forward current.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SEP8706 Series Plastic or Ceramic Package Infrared Emitters Catalog Information Catalog Information English 411KB
IRED Power Dissipation Consideration Technical Information English 29KB
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 196KB
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 119KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SEP8706 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SEP8706-001 Plastic 880 nm 50 0.02 to 2.6 mW/cm²
SEP8706-002 Plastic 880 nm 50 0.45 - 0.90 mW/cm²
SEP8706-003 Plastic 880 nm 50 0.65 mW/cm² min

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.