What are you looking for?

This is Search input need to add more information.


Overview

The SEP8705 is an aluminum gallium arsenide infrared emitting diode transfer molded in a T-1 smoke gray plastic package. Transfer molding of this device assures superior optical centerline performance compared to other molding processes. These devices typically exhibit 70% greater power intensity compared to GaAs devices at the same forward current. Lead lengths are staggered to provide a simple method of polarity identification.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SEP8705 Series Plastic or Ceramic Package Infrared Emitters Catalog Information Catalog Information English 416KB
IRED Power Dissipation Consideration Technical Information English 29KB
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 196KB
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 119KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SEP8705 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SEP8705-001 Plastic 880 nm 15 0.54 mW/cm² min
SEP8705-002 Plastic 880 nm 15 1.4 - 5.6 mW/cm²
SEP8705-003 Plastic 880 nm 15 2.7 - 7.8 mW/cm²

Language

Social Media

Site Information

Give Us Feedback

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.