What are you looking for?

This is Search input need to add more information.


Overview

The SEP8507 is a gallium arsenide infrared emitting diode molded in an end-emitting red plastic package. The chip is positioned to emit radiation from the top of the package. Lead lengths are staggered to provide a simple method of polarity identification.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SEP8507 Series Plastic or Ceramic Package Infrared Emitters Catalog Information Catalog Information English 356KB
IRED Power Dissipation Consideration Technical Information English 29KB
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 196KB
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 119KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SEP8507 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SEP8507-001 Plastic 935 nm 135 0.40 mW min

Language

Social Media

Site Information

PRIVACY STATEMENT

Site Map

TERMS & CONDITIONS

Copyright © 2017 Honeywell International Inc.