What are you looking for?

This is Search input need to add more information.


Overview

The SEP8506 is a gallium arsenide infrared emitting diode molded in a side-emitting red plastic package. The chip is positioned to emit radiation through a plastic lens from the side of the package.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SEP8506 Series Plastic or Ceramic Package Infrared Emitters Catalog Information Catalog Information English 416KB
IRED Power Dissipation Consideration Technical Information English 29KB
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 196KB
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study Technical Information English 119KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SEP8506 Products

Product Package Material Output Wavelength Beam Angle (Degree) Power Output
SEP8506-001 Plastic 935 nm 50 0.05 - 0.36 mW/cm²
SEP8506-002 Plastic 935 nm 50 0.33 - 0.52 mW/cm²
SEP8506-003 Plastic 935 nm 50 0.45 - 0.90 mW/cm²