TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SEP8505 Series Plastic or Ceramic Package Infrared Emitters Catalog Information | Catalog Information | English | 419KB |
---|---|---|---|
IRED Power Dissipation Consideration | Technical Information | English | 29KB |
Summary of SEC450 GaAs:Si IRED Chip Long-Term Operating Life Study | Technical Information | English | 196KB |
Summary of SEC555 GaAs:Si IRED Chip Long-Term Operating Life Study | Technical Information | English | 119KB |
Infrared Sensors Line Guide | Product Line Guide | English | 1MB |
Product | Package Material | Output Wavelength | Beam Angle (Degree) | Power Output | ||
---|---|---|---|---|---|---|
SEP8505-001 | Plastic | 935 nm | 15 | 0.50 mW/cm² min | ||
SEP8505-002 | Plastic | 935 nm | 15 | 1.0 - 4.0 mW/cm² maximum | ||
SEP8505-003 | Plastic | 935 nm | 15 | 2.0 - 4.0 mW/cm² |