What are you looking for?

This is Search input need to add more information.


SMD2420

Overview

The SMD2420 series surface mount infrared components are small ceramic packages (0.15 in x 0.10 in x 0.083 in/3.81 mm x 2.54 mm x 2.1 mm) with glass lenses. The lens minimizes cross talk and often eliminates the need for apertures in non-critical applications. The low profile components may be mounted on the printed circuit board, lens up or inverted, allowing flexibility in layouts for multiple channel and custom arrays. When mounted lens down over a hole in the PC board, the lens is hidden, lowering overall package height.

The SMD2420 series photodiode is especially useful in applications requiring linear response or high switching speed.

These components are available in bulk, or on tape and reel for use with automatic placement equipment.

SMD2420 series photodiode detectors - Honeywell


Browse SMD2420 Products

Product Package Type Angular Response (Degree) Light Current Minimum Power Dissipation
SMD2420-001 Surface Mount (Glass Lens) 28 6.0 µA 125 mW
SMD2420-011 Surface Mount (Glass Lens) 28 6.0 µA 125 mW
SMD2420-021 Surface Mount (Glass Lens) 28 6.0 µA 125 mW

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.