What are you looking for?

This is Search input need to add more information.


SD5410

Overview

The SD3410/5410 series consists of an NPN silicon photodarlington mounted in a TO-46 metal can package. The SD3410 has flat window cans providing a wide acceptance angle, while the SD5410 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.
SD5410 photodarlington detectors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SD3410/5410 Series Photodarlington Infrared Detectors Catalog Information Catalog Information English 448KB

Browse SD5410 Products

Product Package Style Angular Response (Degree) Light Current Minimum Power Dissipation
SD5410-002 T0-46, Dome Lensed 12 4.0 mA 150 mW
SD5410-003 T0-46, Dome Lensed 12 8.0 mA 150 mW

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.