What are you looking for?

This is Search input need to add more information.


SD1410(L)

Overview

The SD1410 is an NPN silicon photodarlington mounted in a glass lensed metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SD1410-XXXL). Both leads are flexible and may be formed as required to fit various mounting configurations.
SD1410(L) Photodarlington Detectors - Honeywell


Browse SD1410(L) Products

Product Package Style Angular Response (Degree) Light Current Minimum Power Dissipation
SD1410-001L Coaxial, Lead Case 24 0.6 mA 75 mW
SD1410-002L Coaxial, Lead Case 24 2.0 mA 75 mW
SD1410-003L Coaxial, Lead Case 24 4.0 mA 75 mW
SD1410-004L Coaxial, Lead Case 24 8.0 mA 75 mW

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.