What are you looking for?

This is Search input need to add more information.


Overview

Power Output VRS sensors are designed for driving low resistance loads at large air gaps in applications where larger actuators may be used.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameter: 5/8 in (M16)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltage: 70 Vp-p
VRS Power Output Series, Speed Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Power Output Industrial VRS Magnetic Speed Sensors Datasheet English 253KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Browse VRS Power Output Series Products

Product Output Voltage (Peak to Peak) Min. Operating Frequency Diameter
3040A 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040A25 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN25 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN30 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN40 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN50 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040H20 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040S20 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040S30 70 Vp-p 40 kHz 15,9 mm [0.625 in]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.