What are you looking for?

This is Search input need to add more information.


Overview

High Temperature VRS sensors are designed for use in applications where the sensor is exposed to temperatures up to 260 ºC [450 ºF]. Sealed front-end versions are available for applications where the sensor is exposed to fluids, lubricants or adverse environmental conditions.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16), 3/8 in (M12), 1/4 in (8M)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 4.7 Vp-p to 125 Vp-p
VRS High Temperature Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
High Temperature Industrial VRS Magnetic Speed Sensors Datasheet English 304KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Browse VRS High Temperature Series Products

Product Output Voltage (Peak to Peak) Min. Operating Frequency Diameter
3010HTB 25 Vp-p 50 kHz 15,9 mm [0.625 in]
3015HTB 15 Vp-p 50 kHz 9,5 mm [0.375 in]
3015HTB15 15 Vp-p 50 kHz 9,5 mm [0.375 in]
3030HTB 125 Vp-p 15 kHz 15,9 mm [0.625 in]
3030HTB25 125 Vp-p 15 kHz 15,9 mm [0.625 in]
3040HTB 45 Vp-p 40 kHz 15,9 mm [0.625 in]
3040HTB25 45 Vp-p 40 kHz 15,9 mm [0.625 in]
3055A 4.7 Vp-p 70 kHz 6,4 mm [0.250 in]
MA243HT 60 Vp-p 40 kHz 15,9 mm [0.625 in]
MA3055 5.2 Vp-p 70 kHz 6,4 mm [0.250 in]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.