What are you looking for?

This is Search input need to add more information.


Overview

High Resolution VRS sensors are designed for use in applications where precise timing pulse is required, and/or fine pitch gears are used. Proper alignment of the sensor is required.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 5/8 in (M16) 3/8 in (M12)
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 17 Vp-p to 170 Vp-p
VRS High Resolution Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
High Resolution Industrial VRS Magnetic Speed Sensors Datasheet English 273KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Browse VRS High Resolution Series Products

Product Output Voltage (Peak to Peak) Min. Operating Frequency Diameter
3009AN 34 Vp-p 50 kHz 15,9 mm [0.625 in]
3014 17 Vp-p 60 kHz 9,5 mm [0.375 in]
3024 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3029AN 170 Vp-p 15 kHz 15,9 mm [0.625 in]
3039AN 40 Vp-p 40 kHz 15,9 mm [0.625 in]
3044A 80 Vp-p 50 kHz 15,9 mm [0.625 in]
3045A 300 Vp-p 15 kHz 15,9 mm [0.625 in]
3046A 65 Vp-p 40 kHz 15,9 mm [0.625 in]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.