What are you looking for?

This is Search input need to add more information.


Overview

High Output VRS sensors are designed for use in applications where higher output voltages are needed. They perform best at low to medium speeds with medium to high impedance loads.

Sealed front-end versions are available for use where the sensor is exposed to fluids, lubricants or adverse environmental conditions.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 3/4 in, 5/8 in
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 30 Vp-p to 60 Vp-p
VRS High Output Series Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
High Output Industrial VRS Magnetic Speed Sensors Datasheet English 524KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Browse VRS High Output Series Products

Product Output Voltage (Peak to Peak) Min. Operating Frequency Diameter
3025 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025A17 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025A35 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025S13 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025SS13 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025SS25 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3030A 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030A25 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN25 190 Vp-p 15 kHz 15,9 mm [0.625 in]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.