What are you looking for?

This is Search input need to add more information.


Overview

Hazardous Location VRS sensors are designed for use in locations where explosion-proof or intrinsically safe sensors are required.

  • Self-powered operation
  • Direct conversion of actuator speed to output frequency
  • Simple installation
  • No moving parts
  • Designed for use over a wide range of speeds
  • Adaptable to a wide variety of configurations
  • Customized VRS products for unique speed sensing applications
  • Housing diameters: 3/4 in, 5/8 in
  • Housing material/style: stainless steel threaded
  • Terminations: MS3106 connector, preleaded
  • Output voltages: 30 Vp-p to 60 Vp-p
VRS Hazardous Location Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Hazardous Location Series Industrial VRS Magnetic Speed Sensors Datasheet English 244KB
Single and Dual Channel Barrier Control Drawing Technical Information English 65KB
Speed Sensors Range Guide Product Range Guide English 767KB
Sensors and Switches in Front Loaders Application Note English 3MB
VRS Industrial Magnetic Speed Sensors Application Note Application Note English 530KB
VRS Sensor Application Notes Application Note English 101KB
VRS Output Voltage Calculations Technical Information English 46KB
Magnetic Sensors Line Guide Line Card/Selection Chart English 359KB

Browse VRS Hazardous Location Series Products

Product Output Voltage (Peak to Peak) Min. Operating Frequency Diameter
3042A 30 Vp-p 40 kHz 15,9 mm [0.625 in]
3042H20 30 Vp-p 40 kHz 15,9 mm [0.625 in]
3070A 60 Vp-p 40 kHz 19,5 mm [0.750 in]
3070A35 60 Vp-p 40 kHz 19,5 mm [0.750 in]
3090A 60 Vp-p 40 kHz 15,9 mm [0.625 in]
3090A35 60 Vp-p 40 kHz 15,9 mm [0.625 in]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.