What are you looking for?

This is Search input need to add more information.


Particulate Matter Sensors

Overview

Particulate matter sensors include the HPM Series, a laser-based sensor that uses the light scattering method to detect and count particles in the concentration range of 0 μg/m3 to 1,000 μg/m3 in a given environment. A laser light source illuminates a particle as it is pulled through the detection chamber. As particles pass through the laser beam, the light source becomes obscured and is recorded on the photo or light detector. The light is then analyzed and converted to an electrical signal providing particulate size and quantity to calculate concentrations in real time. The Honeywell particle sensor provides information on the particle concentration for given particle concentration range.
Particulate Matter Sensors - Honeywell


Browse Particulate Matter Sensors by Type

Make a selection to narrow in on the product that's right for you.


Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.