What are you looking for?

This is Search input need to add more information.


HOA7720/HOA7730

Overview

The HOA7720/7730 Series consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. The photodetector consists of a photodiode, amplifier, voltage regulator and Schmitt trigger with either of two output configurations:

  • Totem pole (HOA7720-M11)
  • Open collector (HOA7730-M11)

The totem pole output is well-suited for applications which require fast transition times. The open collector allows the output of the sensor to interface with circuit elements driven by supply voltages other than Vcc supply.

The inverting logic provides a high output when the optical path is interrupted, and a low output when the path is clear.

The infrared emitting diode is biased internally, eliminating the need for any external circuitry. Interconnection is simplified through the use of the integral Tyco three-pin connector.

Both the emitter and detector have a 0.508 mm x 1,78 mm [0.020 in x 0,070 in] vertical aperture. The narrow aperture is ideal for use in applications in which the maximum rejection of ambient light is important, and the maximum position resolution is desired.

The HOA7220/7330 series employ plastic molded components. Housing material is opaque polycarbonate. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

HOA7720/HOA7730 Optoschmitt Sensors - Honeywell

Documents


Browse HOA7720/HOA7730 Products

Product Output Sensor Aperture Slot Width Mounting Configuration
HOA7720-M11 Totem-Pole 1,78 mm x 0,51 mm [0.070 in x 0.020 in] 3,00 mm [0.118 in] N/A
HOA7730-M11 Open-Collector 1,78 mm x 0,51 mm [0.070 in x 0.020 in] 3,00 mm [0.118 in] N/A

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.