What are you looking for?

This is Search input need to add more information.


HOA698X/HOA699X

Overview

The HOA698X/699X series consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and various output configurations. The user can choose from available options:(1) detector aperture, (2) mounting tab configuration, (3) detector output configuration, and (4) housing material.

The HOA698X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA699X series employs an opaque polysulfone housing with aperture openings for use in applications in which maximum rejection of ambient light is important, and situations in which maximum position resolution is desired. The HOA698X/699X series employs plastic molded components. For additional component information see SEP8506 and SDP8XX4.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Device Polarity

  • Buffer: Output is LO when optical path is blocked
  • Inverter: Output is HI when optical path is blocked

Wire Color Code and Functions

  • Red: IRED Anode
  • Black: IRED Cathode
  • Green: Detector Ground
  • White: Detector Vcc
  • Blue: Detector Output
HOA698X/HOA699X Optoschmitt Sensors - Honeywell

Browse HOA698X/HOA699X Products

Product Output Sensor Aperture Slot Width Mounting Configuration
HOA6980-L55 Totem-Pole 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Emitter Side
HOA6980-N51 Totem-Pole 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] No Mounting Tab
HOA6980-N55 Totem-Pole 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] No Mounting Tab
HOA6980-P51 Totem-Pole 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side
HOA6981-L51 Open-Collector 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Single Mounting Tab, Emitter Side
HOA6981-L55 Open-Collector 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Emitter Side
HOA6981-N51 Open-Collector 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] No Mounting Tab
HOA6981-N55 Open-Collector 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] No Mounting Tab
HOA6981-P51 Open-Collector 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side
HOA6981-P55 Open-Collector 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.