What are you looking for?

This is Search input need to add more information.


Overview

The HOA2003 consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. The buffer logic provides a high output when the optical path is clear, and a low output when the path is interrupted. The HOA2003 utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The detector has a 0.010 in (0.254 mm) x 0.040 in (1.02 mm) vertical aperture which is ideal for use in applications in which maximum position resolution is desired. The HOA2003 employs plastic molded components. For additional component information see SEP8506 and SDP8600.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HOA2003 Series Optoschmitt Infrared Sensors Catalog Information Catalog Information English 379KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse HOA2003 Products

Product Output Sensor Aperture Slot Width Mounting Configuration
HOA2003-001 10 kOhm Pull-up 1,02 mm x 0,25 mm [0.040 in x 0.010 in] 3,18 mm [0.125 in] N/A