What are you looking for?

This is Search input need to add more information.


HOA096X/HOA097X

Overview

The HOA096X/097X series consists of an infrared emitting diode facing an Optoschmitt detector encased in a black thermoplastic housing. Detector switching takes place whenever an opaque object passes through the slot between emitter and detector. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. The user can choose from available options: (1) detector aperture size, (2) mounting tab configuration, and (3) housing material.

The HOA096X series utilizes an IR transmissive polysulfone housing which features smooth optical faces without external aperture openings; this feature is desirable when aperture blockage from airborne contaminants is a possibility. The HOA097X series employs an opaque polysulfone housing with aperture openings for use in applications where maximum rejection of ambient light is important and in situations in which maximum position resolution is desired. The HOA096X/097X series employs plastic molded components. For additional component information see SEP8506 and SDP8600.

Housing material is polysulfone. Housings are soluble in chlorinated hydrocarbons and ketones. Recommended cleaning agents are methanol and isopropanol.

Device Polarity:

Buffer - Output is LO when optical path is blocked.

Inverter - Output is HI when optical path is blocked.

HOA096X/HOA097X Optoschmitt Sensors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
(Removed_14Jun17_OBS-KFE) HOA096X Series Optoschmitt Infrared Sensors Catalog Information Catalog Information English 476KB

Browse HOA096X/HOA097X Products

Product Output Sensor Aperture Slot Width Mounting Configuration
HOA0961-L51 10 kOhm Pull-up 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Single Mounting Tab, Emitter Side
HOA0961-L55 10 kOhm Pull-up 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Emitter Side
HOA0961-N51 10 kOhm Pull-up 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] No Mounting Tab
HOA0961-P55 10 kOhm Pull-up 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side
HOA0961-T51 10 kOhm Pull-up 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Two Mounting Tabs
HOA0961-T55 10 kOhm Pull-up 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Two Mounting Tabs
HOA0963-N51 10 kOhm Pull-up 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] No Mounting Tab
HOA0963-N55 10 kOhm Pull-up 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] No Mounting Tab
HOA0963-P51 10 kOhm Pull-up 1,52 mm x 0,25 mm [0.060 in x 0.010 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side
HOA0963-P55 10 kOhm Pull-up 1,52 mm x 1,27 mm [0.060 in x 0.050 in] 3,18 mm [0.125 in] Single Mounting Tab, Detector Side

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.