What are you looking for?

This is Search input need to add more information.


SDP8612

Overview

The SDP86XX series is a family of single chip Optoschmitt IC detectors molded in a side-looking black plastic package to minimize the effect of visible ambient light. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with a 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. Flexibility of use is enhanced by a choice of three different lead configurations; in-line (SDP8601/8611), 0.05 in (1.27 mm) offset pin circle (SDP8600/8610) and 0.10 in (2.54 mm) offset center lead (SDP8602/8612).

Device Polarity

  • Buffer: Output is HI when incident light intensity is above the turn-on threshold level
  • Inverter: Output is LO when incident light intensity is above the turn-on threshold level
SDP8612 series optoschmitt detectors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SDP86XX Series Optoschmitt Infrared Detectors Catalog Information Catalog Information English 555KB

Browse SDP8612 Products

Product Output Output Logic Turn-on Threshold Irradiance Angular Response (Degree)
SDP8612-003 10 kOhm Pull-up Inverter 0.6 mW/cm² maximum 50

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.