What are you looking for?

This is Search input need to add more information.


Overview

The SDP86XX series is a family of single chip Optoschmitt IC detectors molded in a side-looking black plastic package to minimize the effect of visible ambient light. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with a 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. Flexibility of use is enhanced by a choice of three different lead configurations; in-line (SDP8601/8611), 0.05 in (1.27 mm) offset pin circle (SDP8600/8610) and 0.10 in (2.54 mm) offset center lead (SDP8602/8612).

Device Polarity

  • Buffer: Output is HI when incident light intensity is above the turn-on threshold level
  • Inverter: Output is LO when incident light intensity is above the turn-on threshold level

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SDP86XX Series Optoschmitt Infrared Detectors Catalog Information Catalog Information English 555KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Browse SDP8611 Products

Product Output Output Logic Turn-on Threshold Irradiance Angular Response (Degree)
SDP8611-003 10 kOhm Pull-up Inverter 0.6 mW/cm² maximum 50