The SDP86XX series is a family of single chip Optoschmitt IC detectors molded in a side-looking black plastic package to minimize the effect of visible ambient light. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with a 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. Flexibility of use is enhanced by a choice of three different lead configurations; in-line (SDP8601/8611), 0.05 in (1.27 mm) offset pin circle (SDP8600/8610) and 0.10 in (2.54 mm) offset center lead (SDP8602/8612).
Device Polarity
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SDP86XX Series Optoschmitt Infrared Detectors Catalog Information | Catalog Information | English | 555KB |
---|
Product | Output | Output Logic | Turn-on Threshold Irradiance | Angular Response (Degree) | ||
---|---|---|---|---|---|---|
SDP8600-001 | 10 kOhm Pull-up | Buffer | 2.5 mW/cm² maximum | 50 | ||
SDP8600-002 | 10 kOhm Pull-up | Buffer | 1.2 mW/cm² maximum | 50 |