What are you looking for?

This is Search input need to add more information.


SD5610

Overview

The SD5600/5610 series is a family of single chip Optoschmitt IC detectors mounted in a TO-46 metal can package. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. The TO-46 package is ideally suited for operating in hostile environments.

Device Polarity

  • Buffer: Output is HI when incident light intensity is above the turn-on threshold level
  • Inverter: Output is LO when incident light intensity is above the turn-on threshold level
SD5610 Optoschmitt Detectors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SD5600/5610 Series Optoschmitt Infrared Detectors Catalog Information Catalog Information English 539KB

Browse SD5610 Products

Product Output Output Logic Turn-on Threshold Irradiance Angular Response (Degree)
SD5610-001 10 kOhm Pull-up Inverter 2.5 mW/cm² maximum 12

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.