The SD5600/5610 series is a family of single chip Optoschmitt IC detectors mounted in a TO-46 metal can package. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. The TO-46 package is ideally suited for operating in hostile environments.
Device Polarity
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SD5600/5610 Series Optoschmitt Infrared Detectors Catalog Information | Catalog Information | English | 539KB |
---|---|---|---|
Infrared Sensors Line Guide | Product Line Guide | English | 1MB |
Product | Output | Output Logic | Turn-on Threshold Irradiance | Angular Response (Degree) | ||
---|---|---|---|---|---|---|
SD5600-001 | 10 kOhm Pull-up | Buffer | 2.5 mW/cm² maximum | 12 |