What are you looking for?

This is Search input need to add more information.


Overview

The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

Hall-effect Rotary Position Sensors, RTY Series


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Datasheet English 2MB
50069443: RTY Series Hall-Effect Rotary Position Sensors Installation Instructions Installation Instructions English 552KB
Position Sensors Range Guide Product Range Guide English 1MB
RTY Series Hall-Effect Rotary Position Sensors Product Nomenclature Product Nomenclature Tree English 98KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Application Note English 178KB
Pedal Position Sensing in Heavy-Duty Vehicles Application Note English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse RTY Series Products

Product Operating Range Supply Voltage Output Signal
RTY050HVEAX 50° (±25°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTY050HVNAX 50° (±25°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTY050LVEAX 50° (±25°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTY050LVNAX 50° (±25°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTY060HVEAX 60° (±30°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTY060HVNAX 60° (±30°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTY060LVEAX 60° (±30°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTY060LVNAX 60° (±30°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTY070HVEAX 70° (±35°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTY070HVNAX 70° (±35°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.