What are you looking for?

This is Search input need to add more information.


Overview

The RTP Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These products take non-contact sensing to the next level by separating the magnet from the sensor body. The absence of the actuator shaft removes the wear and tear on the bearings caused by radial forces. A choice of a bare or a housed magnet is available.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Nine operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

Hall-effect Rotary Position Sensors, RTP - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Datasheet English 2MB
32307666: RTP Series Hall-effect Rotary Position Sensors Installation Instructions Installation Instructions English 496KB
Position Sensors Range Guide Product Range Guide English 1MB
RTP Series Hall-effect Rotary Position Sensors Product Nomenclature Product Nomenclature Tree English 549KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Application Note English 178KB
Pedal Position Sensing in Heavy-Duty Vehicles Application Note English 1MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse RTP Series Products

Product Operating Range Supply Voltage Output Signal
RTP050HVEAA 50° (±25°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTP050HVNAA 50° (±25°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTP050LVEAA 50° (±25°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTP050LVNAA 50° (±25°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTP060HVEAA 60° (±30°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTP060HVNAA 60° (±30°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTP060LVEAA 60° (±30°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTP060LVNAA 60° (±30°) 5 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
RTP070HVEAA 70° (±35°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
RTP070HVNAA 70° (±35°) 10 Vdc to 30 Vdc Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.