What are you looking for?

This is Search input need to add more information.


Overview

RPN Series Rotary Position Sensors use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator shaft over a set operating range. Rotation of the actuator shaft changes the IC’s position relative to the magnets. The resulting flux density change is converted to a linear output. The IC, together with conditioning and protection circuitry, and two permanent magnets, is sealed in a rugged package of IP67 or greater for durability in most harsh environments.

Solid-state Hall-effect technology provides non-contact operation, long service life, low torque actuation and reduced wear-out mechanisms. Eight operating ranges (50°, 60°, 70°, 90°, 120°, 180°, 270° and 360°) are tolerant to over travel and allow use in most common applications. Five different supply voltages and eight different output configurations, in either mA or Vdc, improve compatibility with a variety of control systems.

Two versions provide dual outputs for use where an additional output may be desired where redundancy and backup is needed. Another potential application includes using one output for an indicator and the second for the control system.

Lever versions are available. The easy-to-mount sensor has a mounting flange with two round or oval mounting holes. All products have AMP or Deutsch receptacles.

Hall-effect Rotary Position Sensors, RPN Seriesl


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB
RPN Series Hall-Effect Rotary Position Sensors in Gear Shift Rotation Applications Application Note English 73KB
RPN Series Hall-Effect Rotary Position Sensors Datasheet English 484KB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse RPN Series Products

Product Operating Range Supply Voltage Output Signal
RPNR050DMEC3A21X 50° (±25°) Channel 1: 8.5 Vdc; Channel 2: 5 Vdc Channel 1: 4 mA (left), 20 mA (right); Channel 2: 0.25 Vdc (left), 4.75 Vdc (right)
RPNR090KAAA3A11X 90° (±45°) Channel 1: 10 Vdc to 30 Vdc; Channel 2: 10 Vdc to 30 Vdc Channel 1: 0.25 Vdc (left), 4.75 Vdc (right); Channel 2: 4.75 Vdc (left), 0.25 Vdc (right)
RPNS050BB1A21X 50° (±25°) 18 Vdc to 30 Vdc 1 Vdc (left), 9 Vdc (right)
RPNS050FA1A21X 50° (±25°) 10 Vdc to 30 Vdc 3 Vdc (left), 5 Vdc (right)
RPNS060AC1A21X 60° (±30°) 5 Vdc 4.75 Vdc (left), 0.25 Vdc (right)
RPNS070DD1A21X 70° (±35°) 8 Vdc to 30 Vdc 4 mA (left), 20 mA (right)
RPNS090AA1A11X 90° (±45°) 10 Vdc to 30 Vdc 4.75 Vdc (left), 0.25 Vdc (right)
RPNS090AA1B11A 90° (±45°) 10 Vdc to 30 Vdc 4.75 Vdc (left), 0.25 Vdc (right)
RPNS090AA2A11X 90° (±45°) 10 Vdc to 30 Vdc 4.75 Vdc (left), 0.25 Vdc (right)
RPNS090AC1A21X 90° (±45°) 5 Vdc 4.75 Vdc (left), 0.25 Vdc (right)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.