What are you looking for?

This is Search input need to add more information.


Overview

The HRS100 Series uses Hall-effect technology to provide angular position information. The use of magnetically coupled information, in place of a mechanical wiper assembly, provides long life and a cost-effective solution for harsh environments that include temperature, vibration, dither, moisture and dirt.

The HRS100 Series is packaged in a metal housing with a 9,5 mm [0.375 in] diameter bushing and a 6,35 mm [0.25 in] diameter slotted shaft. Termination is either solder lug or flying wire leads.

Non-contact Hall-effect Position Sensors, HRS - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Line Guide Product Line Guide English 617KB
Position Sensors Range Guide Product Range Guide English 1MB
HRS Series Hall-Effect Rotary Position Sensors Datasheet Datasheet English 1MB
HRS Series Hall-effect Rotary Position Sensors Installation Instructions Installation Instructions English 396KB
Select Potentiometers and Position Sensors Cross Reference Product Line Guide English 223KB
HRS Series Hall-effect Rotary Position Sensors Application Note English 212KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse HRS Series Products

Product Mechanical Angle of Rotation Termination Type Output Voltage
HRS100SSAB090 90 ° ±2° straight solder lug 5 % to 95 % of applied Vdd, approx (programmable)
HRS100SSAB180 180 ° ±2° straight solder lug 5 % to 95 % of applied Vdd, approx (programmable)
HRS100SWAB090 90 ° ±2° flying wire leads 5 % to 95 % of applied Vdd, approx (programmable)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.