What are you looking for?

This is Search input need to add more information.


Overview

Honeywell miniature load cells are designed to fit into systems with limited space or tight clearances. The Model 31 series are Honeywell’s highest accuracy, rugged miniature load cells, designed to measure both tension and compression load forces from 50 grams to up to 10000 lbs or 0.5 N up to 50 kN, with high accuracies of 0.15 to 0.25% full scale.

The all welded, stainless steel construction is designed to eliminate or reduce to a minimum the effect of off-axis loads. Can be completely welded for underwater applications. We also offer Model 53 bonded foil strain gage transducers which are designed for cost efficient production and testing applications (e.g., press calibration). Able to measure compression force up to 50000 lb or 200 kN, this model achieves a maximum non-linearity of 0.25% full scale. Precision gaging techniques and stainless steel construction provides excellent long term stability and reliability under severe operating conditions.

Features

  • Miniature sizes ranging as low as 12,7 mm to 35,05 mm in diameter; and from 11,43 to 38,1 mm in height
  • Load range measurements: 50 g to 10000 lbs; 0.5 N to 5 kN; or 5 lbs to 50000 lbs
  • Stainless steel construction; all welded option available for underwater applications
  • High accuracies of 0.15% to 0.25% full scale
  • mV/V output
Miniature stainless steel load cells - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Model 31 High Miniature Load Cell Datasheet Datasheet English 347KB
Model 31 Low Miniature Load Cell Datasheet Datasheet English 342KB
Model 31 Mid Miniature Load Cell Datasheet Datasheet English 411KB
Model 31e High Miniature Load Cell Datasheet Datasheet English 233KB
Model 31e Low Miniature Load Cell Datasheet Datasheet English 217KB
Model 31e Mid Miniature Load Cell Datasheet Datasheet English 271KB
Model 34 Miniature Load Cell Datasheet Datasheet English 251KB
Model 53 Economical Load Cell Datasheet Datasheet English 397KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB
Load Cell Range Guide Product Range Guide English 1MB
Tire Uniformity Machines for Tire Manufacturing Application Note English 2MB
Aerospace Test and Measurement Capabilities Application Note English 2MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.