What are you looking for?

This is Search input need to add more information.


Overview

Honeywell’s line of miniature piezoelectric (constant current or charge output) accelerometers provide highly accurate and reliable data output in a low profile footprint for usage in spaces where head room is limited and or a high natural frequency is desired. The seismic element is mechanically isolated from the mounting base, resulting in a low base strain sensitivity. Each sensor is made of non-magnetic stainless steel resulting in very low magnetic field susceptibility, with a sealed body for use in rugged industrial test and automation environments.

Features

  • General purpose for industrial and automation applications
  • Miniature size with low profile to fit in tight spaces
  • IEPE, mV/G, isolated ac, or charge output (pC/G)
  • MAQ series suitable for high temperature environments
  • Frequency ranges from 2 Hz up to 30 kHZ mounted frequency
Miniature Accelerometers - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Accelerometer Mating Connector/Cable Assembly Datasheet Datasheet English 316KB
T&M Overview Brochure Brochure English 413KB
Oil and Gas Brochure Brochure English 4MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.